FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about .
This picture is about /.
This picture is about .
This picture is about AP-N505.
This picture is about AP-N505.
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about /.
This picture is about .
This picture is about AP-N505.
This picture is about AP-N505.
This picture is about .
This picture is about .
This picture is about .

AP-N505, Cloud Managed Wi-Fi 6 802.11ax 3000 Mbps Indoor Access Point, Seamless Roaming & 2 × 2 MU-MIMO Dual Radios, Manageable via Airware, Controller or Standalone (Without PoE Injector)

Hot #149656
Hot #149656

Qualcomm 256 Clients Entry-Level

US$159.00
FS P/N: AP-N505
FS P/N: AP-N505
2.1K Sold
47 Reviews
57 Questions
Package:
1-Pack
3-Pack
5-Pack
55 in U.S. Warehouse, Get it by 23 May, 2024
38 in Global Warehouse, Get it by 30 May, 2024
294 in Transit, Get it by 10 Jun, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground®
Online Installation
Test Support
3-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

FS Wi-Fi 6 802.11ax 3000 Mbps Wireless Access Point, Seamless Roaming 2x2 MU-MIMO Dual Radios

Equipped with the latest and fastest Wi-Fi 6 (802.11ax) technology, AP-N505 is built to provide your business with next-level coverage, ease of installation and management. It supports 2x2 MU-MIMO, and can simultaneously deliver services on the 2.4 GHz and 5 GHz, achieving a rate of up to 3000 Mbps. With built-in smart antennas that enable signals to follow Stations (STAs), providing better coverage, the AP is ideal for indoor environments such as small and medium-sized offices, schools, and other scenarios.

Specifications
Wired Interfaces
1× 10/100/1000Base-T Ethernet port, 1× 2.5G SFP
AP Chip
Qualcomm IPQ5018
Wireless Standards
802.11/a/b/g/n/ac/ax
Frequency Band
2.4 GHz and 5 GHz
Max Number of Users
256
Transmission Rate
3000 Mbps
Recommended Number of Users
64
Multiple SSIDs
32
Antenna Type
Built-in Omnidirectional Antenna
MIMO
2×2
Antenna Gain
2.4 GHz: 2× 3 dBi
5 GHz: 2× 3 dBi
Operating Mode
FAT/FIT/Cloud AP
Reference Coverage Radius
15~20m
Dimensions (HxWxD)
8.66"×8.66"×1.94" (220×220×49mm)
Environment
Indoor
Mounting
Ceiling/Wall/T-Shaped Keel/Triangular Keel/Beam/Threaded Rod
Operating Temperature
-10 to 50°C (50 to 122°F)
Power Consumption
12.95W
Storage Temperature
-40 to 70°C (40 to 158°F)
Power Supply
IEEE 802.3af PoE, DC 48V/0.6A
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Banking Network Solution
Large Public Venues Network Solution
See more
Banking Network Solution
View products
Large Public Venues Network Solution
View products
Hotel Network Solution
View products
College Network Solution
View products
Smart City Network Solution
View products

Features

3000 Mbps Ultra-Fast Speed with 160 MHz Band
Double Wi-Fi speeds 160 MHz band, ensuring smooth video streaming, instant audio messaging, and file downloads in seconds.
Wi-Fi 6 That Turbo Boosts Business Performance
Provide better multi-user performance, improved efficiency, and green energy savings.
Always Stay Smooth with Seamless Roaming

Ensure customers enjoy uninterrupted streaming while moving around by switching clients automatically to the access points with the optimal signal.

Enterprise Level Security You Can Trust
Protect network security with stronger encryption and rogue device monitoring.
Your Installation Needs Met with Perfection
Support T-shaped, triangular keel ceiling, beam and threaded rod mounting ensuring a solid and stable connection.
Available in Multiple Styles
Optional covers allow the AP to discreetly blend into a variety of environments.
Airware Cloud-based Network, One Control Center
Allow you to configure and manage 24/7 from one central location to reduce costs and time.
Wireless Standard
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
Frequency
Dual Radios (2.4 GHz and 5 GHz)
Dual Radios (2.4 GHz and 5 GHz)
Dual Radios (2.4 GHz and 5 GHz)
Dual Radios (2.4 GHz and 5 GHz)
Three Radios (2.4 GHz, 5 GHz and 6 GHz)
Dual Radios (2.4 GHz and 5 GHz)
Max Throughput
3000 Mbps
2400 Mbps
2975 Mbps
5375 Mbps
7775 Mbps
2400 Mbps
Max Client Devices
256
1024
1024
1024
1536
1024
Concurrent Client Devices
64
64
32
80
100
64
Network Interface
1x 10/100/1000M Base-T Ethernet, 1x 2.5G SFP
1x 10/100/1000M RJ45
1x 100/1000M/2.5G Base-T Ethernet, 4x 10/100/1000M Base-T Ethernet
1x 100/1000M/2.5G/5G Ethernet, 1x 5G SFP, 1x 10/100/1000M Base-T RJ45
1x 100M/1000M/2.5G/5G Ethernet port, 1x 5G SFP, 1x 10/100/1000Base-T RJ45
1x 10/100/1000M RJ45
Power-over-Ethernet
802.3af
802.3af
802.3af/at
802.3af/at/bt
802.3af/at/bt
802.3af
SSIDs
32
32
32
32
45
32
Management
IP Rating
IP41
IP41
IP41
IP51
IP51
IP68
Recommended For
SMEs, libraries, classrooms
SMEs, educational institutions, cafés, entertainment venues
Hotels, student dormitories, hospital wards, and small offices
Midsize and large enterprise offices, educational institutions, and business spaces
Midsize and large enterprise offices, hotels, educational institutions, and business spaces
Stadiums, parking lots
Environment
Indoor
Indoor
Indoor
Indoor
Indoor
Outdoor
Mounting
Ceiling/Wall/T-Shaped Keel/Triangular Keel/Beam/Threaded Rod
Ceiling/Wall/T-Shaped Keel/Triangular Keel/Beam/Threaded Rod
Wall-Plate
Ceiling/Wall/T-Shaped Keel/Triangular Keel/Beam/Threaded Rod
Ceiling/Wall/T-Shaped Keel/Triangular Keel/Beam/Threaded Rod
Ceiling/Pole Mounting
Dimensions
8.66"x8.66"x1.94" (220×220×49mm)
7.59" x6.02"x1.02"(193x153x26mm)
3.39"x6.69"x1.69" (86x170x43mm)
8.66"x8.66"x2.00" (220x220x51mm)
9.06"x9.06"x2.01" (230×230×51mm)
9.88"x6.61"x2.52" (251×168×64mm)
Specifications

FS Wi-Fi 6 802.11ax 3000 Mbps Wireless Access Point, Seamless Roaming 2x2 MU-MIMO Dual Radios

Equipped with the latest and fastest Wi-Fi 6 (802.11ax) technology, AP-N505 is built to provide your business with next-level coverage, ease of installation and management. It supports 2x2 MU-MIMO, and can simultaneously deliver services on the 2.4 GHz and 5 GHz, achieving a rate of up to 3000 Mbps. With built-in smart antennas that enable signals to follow Stations (STAs), providing better coverage, the AP is ideal for indoor environments such as small and medium-sized offices, schools, and other scenarios.

Specifications
Wired Interfaces
1× 10/100/1000Base-T Ethernet port, 1× 2.5G SFP
AP Chip
Qualcomm IPQ5018
Wireless Standards
802.11/a/b/g/n/ac/ax
Frequency Band
2.4 GHz and 5 GHz
Max Number of Users
256
Transmission Rate
3000 Mbps
Recommended Number of Users
64
Multiple SSIDs
32
Antenna Type
Built-in Omnidirectional Antenna
MIMO
2×2
Antenna Gain
2.4 GHz: 2× 3 dBi
5 GHz: 2× 3 dBi
Operating Mode
FAT/FIT/Cloud AP
Reference Coverage Radius
15~20m
Dimensions (HxWxD)
8.66"×8.66"×1.94" (220×220×49mm)
Environment
Indoor
Mounting
Ceiling/Wall/T-Shaped Keel/Triangular Keel/Beam/Threaded Rod
Operating Temperature
-10 to 50°C (50 to 122°F)
Power Consumption
12.95W
Storage Temperature
-40 to 70°C (40 to 158°F)
Power Supply
IEEE 802.3af PoE, DC 48V/0.6A
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Banking Network Solution
Large Public Venues Network Solution
See more
Banking Network Solution
View products
Large Public Venues Network Solution
View products
Hotel Network Solution
View products
College Network Solution
View products
Smart City Network Solution
View products
Features
3000 Mbps Ultra-Fast Speed with 160 MHz Band
Double Wi-Fi speeds 160 MHz band, ensuring smooth video streaming, instant audio messaging, and file downloads in seconds.
Wi-Fi 6 That Turbo Boosts Business Performance
Provide better multi-user performance, improved efficiency, and green energy savings.
Always Stay Smooth with Seamless Roaming

Ensure customers enjoy uninterrupted streaming while moving around by switching clients automatically to the access points with the optimal signal.

Enterprise Level Security You Can Trust
Protect network security with stronger encryption and rogue device monitoring.
Your Installation Needs Met with Perfection
Support T-shaped, triangular keel ceiling, beam and threaded rod mounting ensuring a solid and stable connection.
Available in Multiple Styles
Optional covers allow the AP to discreetly blend into a variety of environments.
Airware Cloud-based Network, One Control Center
Allow you to configure and manage 24/7 from one central location to reduce costs and time.
Wireless Standard
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
Frequency
Dual Radios (2.4 GHz and 5 GHz)
Dual Radios (2.4 GHz and 5 GHz)
Dual Radios (2.4 GHz and 5 GHz)
Dual Radios (2.4 GHz and 5 GHz)
Three Radios (2.4 GHz, 5 GHz and 6 GHz)
Dual Radios (2.4 GHz and 5 GHz)
Max Throughput
3000 Mbps
2400 Mbps
2975 Mbps
5375 Mbps
7775 Mbps
2400 Mbps
Max Client Devices
256
1024
1024
1024
1536
1024
Concurrent Client Devices
64
64
32
80
100
64
Network Interface
1x 10/100/1000M Base-T Ethernet, 1x 2.5G SFP
1x 10/100/1000M RJ45
1x 100/1000M/2.5G Base-T Ethernet, 4x 10/100/1000M Base-T Ethernet
1x 100/1000M/2.5G/5G Ethernet, 1x 5G SFP, 1x 10/100/1000M Base-T RJ45
1x 100M/1000M/2.5G/5G Ethernet port, 1x 5G SFP, 1x 10/100/1000Base-T RJ45
1x 10/100/1000M RJ45
Power-over-Ethernet
802.3af
802.3af
802.3af/at
802.3af/at/bt
802.3af/at/bt
802.3af
SSIDs
32
32
32
32
45
32
Management
IP Rating
IP41
IP41
IP41
IP51
IP51
IP68
Recommended For
SMEs, libraries, classrooms
SMEs, educational institutions, cafés, entertainment venues
Hotels, student dormitories, hospital wards, and small offices
Midsize and large enterprise offices, educational institutions, and business spaces
Midsize and large enterprise offices, hotels, educational institutions, and business spaces
Stadiums, parking lots
Environment
Indoor
Indoor
Indoor
Indoor
Indoor
Outdoor
Mounting
Ceiling/Wall/T-Shaped Keel/Triangular Keel/Beam/Threaded Rod
Ceiling/Wall/T-Shaped Keel/Triangular Keel/Beam/Threaded Rod
Wall-Plate
Ceiling/Wall/T-Shaped Keel/Triangular Keel/Beam/Threaded Rod
Ceiling/Wall/T-Shaped Keel/Triangular Keel/Beam/Threaded Rod
Ceiling/Pole Mounting
Dimensions
8.66"x8.66"x1.94" (220×220×49mm)
7.59" x6.02"x1.02"(193x153x26mm)
3.39"x6.69"x1.69" (86x170x43mm)
8.66"x8.66"x2.00" (220x220x51mm)
9.06"x9.06"x2.01" (230×230×51mm)
9.88"x6.61"x2.52" (251×168×64mm)

Questions & Answers

Customer Reviews

Resources

US$159.00

55 in U.S. Warehouse
38 in Global Warehouse